??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIS M-451-045-001-07-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS M-451-045-001-07-S4
VERF
Availability
Available
BC
Order code
BIS00LM
TC
Product identifier
BIS M-451-045-001-07-S4
PX
Product view
45310_00
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.475 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 80 x 40 x 84.5 mm, Installation = metal-free (clear zone), Antenna type = Rod, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 4-pin, Housing material = PBT, Interface = IO-Link 1.1, Transfer rate = COM2 (38.4 kBaud), Process data IN = 10 bytes, Process data OUT = 10 bytes, Operating voltage Ub = 18...30 VDC Supports only LPS/Class 2, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, FCC Part 15, IC (Radio), cULus, WEEE, MIC
CAE
EPlan
Previews
Embedded user actions